Factory Automation

Energy Saving Supporting DevicesEMU4-PX4   Specifications

Specifications

Category
Group
Model
Use
Model name
Input specifications Number of input contacts
Input signal format
Rated input voltage/current
Input pulse conditions
Measured items
Range of measurement values
Accuracy
Data update cycle
External output Output signal type
Functions Alarm elements
Compatible standard
Consumption VA Single unit
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Pulse Input Unit
4 points
Non-voltage a-contact or open-collector
DC6.5V, 10mA
Pulse-on time: 30 ms or more
Pulse-off time: 30 ms or more
Chattering time: 3 ms or less
Pulse input: Pulse count value, pulse conversion value
Contact input: Operation time, contact conditions
* External input (pulse input/contact input) can be switched. (Switch each channel in the settings.)
Pulse count value: 0 to 999,999
Pulse conversion value: 0.001 to 999,999,000
-
-
Non-voltage a-contact, 1 output
Pulse conversion value upper limit monitoring
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1
110V AC: 2.0VA, 220V AC: 2.5VA
0.2kg
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts)
(Maximum size including projections: 41.5 (W) x 99 (H) x 92.9 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.